MY LISTS
HUBBELL
Protecta X Luminaire View 2
Protecta X Luminaire View 2
Protecta X LED Luminaire View 1

Protecta X Zone 1 LED (PRXB)

Brand: Chalmit Lighting

The next generation in LED linear luminaires, the Protecta X’s revolutionary design puts LED at the centre to provide the performance of a 4ft linear in a lightweight and slimline package.With a robust enclosure and excellent IP, the Protecta X is suitable for use in the world’s most arduous environments.

  • Highly Energy Efficient more than 135lm/W
  • Screwless mains terminals
  • Multiple beam distributions available
  • Front access cover for easy termination
  • More than 90,000 maintenance free hours at 60°C
  • Externally accessible battery stick for ease of maintenance

Mounting options - Ceiling, Wall, Suspended, Pole and Handrail

Product details

General

Application

  • Zone 1 & 21
  • Surface Mount

ATEX Classification

Group II Category 2 GD

Battery Type

6V 4Ah Nickel Metal Hydride (NiMH)

Color Rendering Index (CRI)

80 CRI

Color Temperature

5000 K

Construction Material - Main

Marine grade aluminium body; Clear Polycarbonate Diffuser

Emergency Illumination Time

90 min

Ingress Protection

  • IP66
  • IK10

Light Source

LED Array

Mounting Type

  • Ceiling
  • Suspended
  • Pole
  • Wall
  • Rail

Series

X Series

Type

Linear

Electrical Ratings

Lumens Per Watt

135

Certifications And Compliance

Certified Listed

  • ATEX
  • IEC Ex
  • UK Ex
  • Inmetro

Compliance

Flameproof, Increased Safety (EM)

Hazardous Rating(s)

  • Ex db eb mb IIC IIB+H2 T5 Gb (Flameproof, Increased Safety)
  • Ex tb IIIC T85°C Db IP6X

Resources and downloads

BIM