HUBBELL
PROG_P500160_009_hero_PRODIMAGE
PROG_P500160_009_hero_PRODIMAGE
play
Caisson
PROG_Sizing_guideline_Bedroom_Pendant_info
+4
PROG_Sizing_guideline_Kitchen_Pendants_info

Caisson Collection Three-Light Brushed Nickel Clear Glass Global Pendant Light

$559.02 USD
OR

Brand:

Progress Lighting

Catalog ID:

P500160-009

Collection name:

Caisson

Infuse your home with the subtle industrial flair of this three-light pendant. Inspired by the outstanding architecture of suspension bridges, the light fixture features fabric cords that attach to beautiful brushed nickel light bases and a smooth round ceiling plate. Clear glass shades with rolled rims at their bottoms add an extra touch of artisan inspiration.

  • Clear glass shades with rolled rims at their bottoms add an extra touch of artisan inspiration.
  • Inspired by the outstanding architecture of suspension bridges, the light fixture features fabric cords that attach to beautiful brushed nickel light bases and a smooth round ceiling plate.
  • Infuse your home with the subtle industrial flair of this three-light pendant.
  • Ideal for any foyer, kitchen, or dining room.
  • Perfect for transitional, modern, and contemporary settings.
  • Measures 30-3/8-inch width by 35-inch height.
  • Uses three medium base bulb that are sold separately (60w max - LED or incandescent).
  • Able to be fully dimmable with dimmable bulbs.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.

Product details

General

Adjustable

No

Can be mounted up or down

No

Catalog Number

P500160-009

Category General

Pendants

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Pendant

Glass

Clear

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Global
  • Mid-Century Modern
  • Modern
  • Modern Mountain

Light Distribution

Ambient

Light Source

Incandescent - Medium Base

Mount location

Ceiling Stem Hung with Swivel

Mounting for outlet box included

Round Mounting Plate

Mounting Type

Ceiling Stem Hung with Swivel

New Products

No

Number of Lamps

3

Number of Lamps Total

3

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Hall & Foyer
  • Kitchen
  • Dining Room

Socket Base Type - Main

E26

Socket Type

sockets

Socket type material

Porcelain

Type

Pendant

UPC

785247241637

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

30.375 in x 30.375 in x 35 in

Height

35 in

Length

30.375 in

Length - Installed

90.5 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Stem And Swivel

Weight

15.95 lb

Width

30.375 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

15

Resources

Instruction Sheet Number

93097526