HUBBELL
Image of HBLFMR3A FloorTrak PRO, Track, 3', Aluminum

FloorTrak PRO, Track, 3', Aluminum

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLFMR3A

FloorTrak PRO, Track, Cover and Base, 3', Surface and Variable edges included, Splices included, Aluminum

  • Low Profile floor mounted with Divided Power/Data channels
  • Surface Mount and Variable Mount edges included
  • Lengths can be attached together with low profile splices

Standard Product

General

Application

Trak Base, Cover, 2 Sets of Edges

Catalog Number

HBLFMR3A

Color

Aluminum

EU RoHS Indicator

Contact Manufacturer

Series

Base and Cover

Sub Brand

FloorTrak PRO

Type

Three Channel

UPC

783585594996

Dimensions

Length

3 ft

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

UL 5