MY LISTS
HUBBELL
Image of EAT-6 EAT-6 - E Series Fitting, Aluminum, 2" T Conduit Body Threaded
* Representative image
Image of EAT-6 EAT-6 - E Series Fitting, Aluminum, 2" T Conduit Body Threaded

EAT-6 - E Series Fitting, Aluminum, 2" T Conduit Body Threaded

Brand: Killark

Catalog ID: EAT-6

E Series Fitting, Aluminum, 2" T Conduit Body Threaded

Killark’s E series conduits are compact and light for easy installation. The E series is available for EMT/IMC conduit and is offered in aluminum with electro-statically applied powder coat paint. This series is optioned with combo, cover and gasket or is available just as a conduit body.

Product details

General

Application

For use on threaded rigid/IMC conduit. Use conduit bodies for making turns in conduit systems, connecting conduit sections, as pull outlets, and to provide openings for maintenance and making taps and splices to conductors.

Catalog Number

EAT-6

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Hub Pattern

T

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

E Series

Type

Conduit Body

UPC

783936165455

Dimensions

Dimensions

3.42 in x 10.38 in x 4.19 in

Gross Weight with Packaging

2.19

Height

4.19 in

Hub Size

2"

Length

3.42 in

Width

10.38 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Carton Quantity

5