

Brand: Hubbell Wiring Device-Kellems
Catalog ID: S1SPFFTBRS
Cover/Flange; Cast Aluminum Construction; Durable Powder Coat Finish
Application
Flush SystemOne Installation
Catalog Number
S1SPFFTBRS
Color
Brass
Construction
Cast Aluminum
Cover Shape
Round
Cover Type
Furniture Feed
EU RoHS Indicator
Finish Type
Brass
Item Type
4" Fire-Rated Poke-Through Component
Material
Aluminum
Material - Mounting Hardware
Mounting Hardware Included
Mounting Method
To Fitting in Floor
Number Of Outlets
(1) 3/4" & (1) 1½" Threaded Hub Multi-Service
Product Family
Flush - S1 Series
Specifications
Style
Cover Flanges
Sub Brand
Flush Concrete Floor Boxes
Type
Sub Plate
Type of Use
Tile, Furniture Feed
Typical Application
Tile, Furniture Feed
UPC
783585371825
Length
5.62 in
Weight
1.3 lb
Width
5.62 in
EU RoHS Indicator
Industry Standard(s)
Service
Single; Multi
Mounting Method
To Fitting in Floor
Number Of Outlets
(1) 3/4" & (1) 1½" Threaded Hub Multi-Service
Carton Quantity
10