HUBBELL
Locking Devices, Twist-Lock®, Accessories, Insulgrip Plug and Connector Angle Adapter, For 20A and 30A 4 and 5 Wire, Black and White
Image of SK2 Locking Devices, Twist-Lock®, Accessories, Insulgrip Plug and Connector Angle Adapter, For 20A and 30A 4 and 5 Wire, Black and White
Image of SK2 Locking Devices, Twist-Lock®, Accessories, Insulgrip Plug and Connector Angle Adapter, For 20A and 30A 4 and 5 Wire, Black and White

Locking Devices, Twist-Lock®, Accessories, Insulgrip Plug and Connector Angle Adapter, For 20A and 30A 4 and 5 Wire, Black and White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SK2

Locking Devices, Twist-Lock®, Accessories, Insulgrip Plug and Connector Angle Adapter, For 20A and 30A 4 and 5 Wire, Black and White

The Hubbell latching kit provides both improved safety and security through a double locking feature that makes unintentional disconnection virtually impossible – even under high vibration situations. The plug and connector body lock once when first connected, then again when you push the special position locking slide into place.

  • Makes unintentional disconnect virtually impossible
  • Double locking feature

Accessory

General

Catalog Number

SK2

Color

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Item Type

Insulgrip

Material

Nylon

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Environmental - Flammability - HB or better
  • Environmental - Operating Temperatures - Maximum Continuous 75°C,Minimum -40°C (w/o impact)

Specifications

  • Screws - Stainless steel
  • Shroud/Ring - Nylon

Type

Latching Kit

UPC

783585201702

Dimensions

Display Size

Standard Sized

Weight

0.15 lb

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Standards - RoHS Compliance Status

CM

Operational

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Environmental - Flammability - HB or better
  • Environmental - Operating Temperatures - Maximum Continuous 75°C,Minimum -40°C (w/o impact)

Logistics

Carton Quantity

30