MY LISTS
HUBBELL
Image of GASK808N GASK808N - 2-1/2" to 3" Gasket Duraloy 8
* Representative image
Image of GASK808N GASK808N - 2-1/2" to 3" Gasket Duraloy 8

GASK808N - 2-1/2" to 3" Gasket Duraloy 8

Brand: Killark

Catalog ID: GASK808N

2-1/2" to 3" Gasket Duraloy 8

Form 8 neoprene cover gaskets offers a wide range of temperatures and durability and resists degradation more than natural or synthetic rubber. When the application is applied to our conduit it becomes suitable for wet locations.

Product details

General

Application

For use with Duraloy 7 Series fittings.

Catalog Number

GASK808N

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Material

Neoprene

Series

Duraloy 8

Type

Gasket

UPC

783936481739

Dimensions

Diameter - Outside

1.31 in

Dimensions

13 in x 5 in x 1 in

Gross Weight with Packaging

0.04

Height

1 in

Hub Size

2-1/2" to 3"

Length

13 in

Width

5 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Carton Quantity

25