MY LISTS
HUBBELL
Image of GRR-1 GRR-1 - 1/2" Aluminum GRR Outlet Body, W/ Blank AL Cover
* Representative image
Image of GRR-1 GRR-1 - 1/2" Aluminum GRR Outlet Body, W/ Blank AL Cover

GRR-1 - 1/2" Aluminum GRR Outlet Body, W/ Blank AL Cover

Brand: Killark

Catalog ID: GRR-1

1/2" Aluminum GRR Outlet Body, W/ Blank AL Cover

Product details

General

Application

  • Conduit boxes installed in conduit systems within hazardous areas to: protect conductors in threaded rigid conduit, act as pull and splice boxes, interconnect lengths of conduit, change conduit direction, and provide access to conductors for maintenance and future system changes.

Catalog Number

GRR-1

Color

Gray

Cover Type

Blank

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

GR Outlet Bodies

Type

Outlet Body With Cover

UPC

783936230078

Dimensions

Dimensions

6.375 in x 6 in x 4.25 in

Gross Weight with Packaging

1.57

Height

4.25 in

Hub Size

1/2"

Length

6.375 in

Width

6 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR11716

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

UL File Number

E10514