KIL_F_GRUE-75A_Isometric
* Representative image
KIL_F_GRUE-75A_Isometric

GRUE-75A - ¾" Outlet Body with Blank Aluminum Cover

Brand:

Killark

Catalog ID:

GRUE-75A

¾" Outlet Body with Blank Aluminum Cover

  • Smooth, rounded integral bushing in each hub protects conductor insulation
  • Cast in mounting lugs
  • Green ground screw
  • Cover and gasket furnished with box as standard
  • 5 threaded hub locations includes 3 closeup plugs
  • External threaded body provides additional wiring room
  • Optional drilled and tapped metric threads– contact factory

Killark GRUE series outlet bodies are installed in conduit systems within hazardous areas to protect conductors in threaded rigid conduit and provide access to conductors for maintenance and future system changes. The external threaded body provides additional wiring room. This series is offered in copper-free aluminum and tri-coated Duraloy iron; both are painted with our superior corrosive resistant electro-statically applied powder coated paint.

Product details

General

Catalog Number

GRUE-75A

Color

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

GE

UPC

783936004556

Dimensions

Hub Size

3/4"

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

CSA File Number

LR11716

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups B, C, D
  • Class I, Zones 1 & 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

UL File Number

E10514