HUBBELL
LUBT-2 - 2oz.Thread Lubricant
Image of LUBT-2 LUBT-2 - 2oz.Thread Lubricant

LUBT-2 - 2oz.Thread Lubricant

Brand: Killark

Catalog ID: LUBT-2

2oz.Thread Lubricant

  • Used to prevent galling of pipe threads when threaded into a coupling, junction box, etc.
  • Insure a quick release of undamaged male and female threads when parts are disassembled
  • High-quality lubricant to be used in temperatures ranging from -40° to +500°F.
  • Recommended to be used on hazardous location lighting fixtures.

High-quality lubricant to be used in temperatures ranging from -40° to +500°F. It is recommended to be used on hazardous location lighting fixtures.

General

Application

Used to prevent galling of pipe threads when threaded into a coupling, junction box, etc. The thread lubricant ensures a quick release of undamaged male and female threads when parts are disassembled.

Catalog Number

LUBT-2

Color

Black

EU RoHS Indicator

Contact Manufacturer

Series

LUB

Type

Lubricant

UPC

783936395043

Dimensions

Gross Weight with Packaging

0.26

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

10