KIL_L_LZ2N_4ft
KIL_L_LZ2N_4ft

LZ2N32230-55C - LZ2N Series, Non-Metallic 32 W Fluorescent Lt Fixt w/o Lamps, Double-Ended Lamp, 120-277V, 50/60Hz, Hubsize 3/4, 55C Ambient Suitable

Brand:

Killark

Catalog ID:

LZ2N32230-55C

LZ2N Series - Non-Metallic 32 Watt Fluorescent Light Fixture (Two 4-Footlamps Not Included) - Double-Ended Lamp Type - 120-277V At 50/60Hz - Hubsize 3/4 -55C Ambient Suitable

  • Lexan® Clear Lens, impact resistant polycarbonate
  • Housing-one piece fiberglass reinforced polyester, NEMA 4X & IP66 rated.
  • Two 3/4” NTP aluminum hubs - one at each end (includes one 3/4” close-up plug and two 3/4” x 1/2” reducers for maximum user flexibility)
  • Two 1/4”-20 aluminum bushings furnished in top of fixture for threaded rod
  • 2’ and 4’ luminaries
  • Lamp types Linear 17, 28, 32, 40, 44, 54, 60W Long compact 40, 55W (single ended)
  • Electronic ballast standard
  • World voltage (most models) 120 thru 277V, 50/60 Hz

The LZ2N Series Fluorescent Linear luminaires are designed for installation in high bay and low bay applications. This fixture is made with a non-metallic fiberglass reinforced housing that is suitable for harsh and hazardous environments.

Product details

General

Catalog Number

LZ2N32230-55C

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Lamp Type

T8

Light Source

Linear Fluorescent

Material

Polyester, Fiberglass Reinforced

Mounting Type

  • Pendant
  • Surface

Optic Type

Polycarbonate Lens - Clear

Series

LZ2N

UPC

783936094021

Electrical Ratings

Frequency Rating

50/60 Hz

Voltage Rating

120-277 VAC

Wattage

32 W

Certifications And Compliance

Hazardous Rating(s)

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

IP Rating

IP66