KIL_L_LZ2N_4ft
KIL_L_LZ2N_4ft

LZ2NE2-32315 - LZ2NE Series- Emergency - 32W 347V - 4' 3-Lamp T-8 Electronic 50/60 Hz 0°F Start Medium Bi-Pin

Brand:

Killark

Catalog ID:

LZ2NE2-32315

LZ2NE Series- Emergency - 32W 347V - 4' 3-Lamp T-8 Electronic 50/60 Hz 0°F Start Medium Bi-Pin

  • NEMA 4 & IP66 rated enclosure
  • Housing-one piece fiberglass reinforced polyester or 316 Stainless Steel
  • Clear Lexan® impact resistant polycarbonate lens
  • Two 3/4” NTP hubs - one at each end (includes one 3/4” close-up plug and two 3/4” X 1/2” reducers for maximum user flexibility)
  • Two 1/4”- 20 bushings furnished in top of fixture for threaded rod

The LZ2NE Series Emergency Fluorescent Linear luminaires are designed for installation in high bay and low bay applications. This fixture is made with a non-metallic fiberglass reinforced housing that is suitable for harsh and hazardous environments.

Product details

General

Catalog Number

LZ2NE2-32315

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Lamp Type

T8

Light Source

Linear Fluorescent

Material

Polyester, Fiberglass Reinforced

Mounting Type

  • Pendant
  • Surface

Optic Type

Polycarbonate Lens - Clear

Series

LZ2NE

UPC

783936395326

Electrical Ratings

Frequency Rating

60 Hz

Voltage Rating

120-277 VAC

Wattage

32 W

Certifications And Compliance

Hazardous Rating(s)

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Division 2, Groups F, G
  • Class III, Divisions 1 & 2

Logistics

Carton Quantity

1