HUBBELL
Image of RACC125 RACC125 - 1-1/4" Galvanized Steel, Right Angle Conduit Clamp
Image of RACC125 RACC125 - 1-1/4" Galvanized Steel, Right Angle Conduit Clamp

RACC125 - 1-1/4" Galvanized Steel, Right Angle Conduit Clamp

$5.86 USD

Brand: Killark

Catalog ID: RACC125

1-1/4" Galvanized Steel, Right Angle Conduit Clamp

Product details

General

Application

  • Designed to secure rigid metal conduit, IMC or EMT across, parallel or perpendicular to channel, beam, and angle supports.

Catalog Number

RACC125

Color

Glossy gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Galvanized

Material

Steel

Type

Right Angle Conduit Clamp

UPC

783936391083

Dimensions

Dimensions

4 in x 3 in x 0.1 in

Gross Weight with Packaging

0.5

Height

0.1 in

Hub Size

1-1/4"

Length

4 in

Weight

0.5 lb

Width

3 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

UL File Number

E213669

Logistics

Carton Quantity

25

Resources and downloads