HUBBELL
VM1L5030X2R1G - VM1L Series LED Low Bay, Hazardous Rated 50 Watt, 120-277 VAC 5000K, 7656 Lumens, Ceiling Mount, Type I Glass Refractor, and Guard
Image of VM1L5030X2R1G VM1L5030X2R1G - VM1L Series LED Low Bay, Hazardous Rated 50 Watt, 120-277 VAC 5000K, 7656 Lumens, Ceiling Mount, Type I Glass Refractor, and Guard
Image of VM1L5030X2R1G VM1L5030X2R1G - VM1L Series LED Low Bay, Hazardous Rated 50 Watt, 120-277 VAC 5000K, 7656 Lumens, Ceiling Mount, Type I Glass Refractor, and Guard

VM1L5030X2R1G - VM1L Series LED Low Bay, Hazardous Rated 50 Watt, 120-277 VAC 5000K, 7656 Lumens, Ceiling Mount, Type I Glass Refractor, and Guard

Brand: Killark

Catalog ID: VM1L5030X2R1G

VM1L Series LED Low Bay, Hazardous Rated 50 Watt, 120-277 VAC 5000K, 7656 Lumens, Ceiling Mount, Type I Glass Refractor, and Guard

  • Standard supplemental 6KV surge protection
  • Optional supplementary surge protection available 20KA/10KV (120-277 VAC), 10KA/10KV (347-480 VAC)
  • Reduced profile with Traditional Industrial Appearance and Suitability
  • Wide variety of optics including globes, globes with reflectors, all-glass refractors, and spin-top refractors
  • Swing-Barrel Nut patented tank mounting system
  • Optional Mounting arrangements including Pendant, Wall, Ceiling, Stanchion and others
  • VM1L LED Housings can be retrofitted to existing VM splice boxes to upgrade from HID sources
  • Energy Savings – less than 55 Watts of Power
  • Long Life – 50,000 - 55,000 maintenance free hours to 70% initial lumens
  • Crisp White Light for Excellent Color Rendering – Chromaticity 5000°K (CCT) 70 CRI
  • Ambient suitability -40°C to 55°C
  • Instant on – including after power interruption
  • “World Voltage” 120-277VAC 50/60Hz
  • Solderless LED Board Connections – Vibration Resistant
  • Dual Driver Option (DDR) – For additional energy savings, half of the fixture can be turned off
  • LM80-08 Measurement of lumen maintenance for LED light sources
  • LM79-08 Certified “Absolute” Photometry, including Chromaticity Color for Solid State Lighting
  • L70 Values - Industry Nomenclature for Hours of use to 70% of Initial Lumens (TM-21+ Cal.)

The VM1L Series is a low profile low bay energy efficient LED. The design of the VM1L makes it suitable for harsh and hazardous environments using a cast copper-free aluminum housing and mount. Its low profile design allows it to fit in areas where there low ceiling heights will not allow for a larger fixture while still supplying high quality illumination.

General

Application

CERTILITE® V VM1L LED fixtures are designed for installations where moisture, dirt, dust, corrosion and vibration may be present, or NEMA 3 and 4X areas where wind, water, snow or high ambients can be expected. They can be used in locations made hazardous by the presence of flammable vapors or gases or combustible dusts as defined by the NEC, Typical applications include manufacturing plants, and certain chemical and petrochemical processing facilities, sewage treatment plants, off-shore and dockside installations, garages and storage facilities

Catalog Number

VM1L5030X2R1G

Finish Type

Powder Epoxy Paint

Light Source

  • LED
  • LED

Lumen Range

5,001-10,000 lm

Lumens

6162

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

  • Ceiling
  • Ceiling

Optic Type

Glass Type I Refractor

Product Family

Lighting

Series

VM1L Series

UPC

783936107493

Dimensions

Hub Size

3/4"

Electrical Ratings

Current Rating

30 A

Frequency Rating

50/60 Hz

Lumens Per Watt

123.2

Voltage Rating

120-277 VAC

Wattage

50 W

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Operational

Lumen Range

5,001-10,000 lm

Lumens

6162