BUR_PPHID-264244_B966
BUR_PPHID-264244_B966

B966, Mold, #8 AWG - 1/16"

Brand:

Burndy

Catalog ID:

B966

BURNDYWeld BCB1 8AWG - 1/16INCH.

Product details

General

UPC

781810396735

UPC 12 Digit

7818103967355

Dimensions

Dimension - Bus Bar Size Tap Side inch

1/16" X 1/2"

Conductor Related

Conductor - Copper Str Size

8 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Pallet Quantity

480

Resources and downloads