HUBBELL
Image of AT24A19A20SS AT24A19A20SS, Angled V Substation Connector
Image of AT24A19A20SS AT24A19A20SS, Angled V Substation Connector

AT24A19A20SS, Angled V Substation Connector

Brand:

Burndy

Catalog ID:

AT24A19A20SS

Angled V Substation Connectors.

Product details

General

Application

Substation

Connector Type

A-Frame

Installation Torque Recommended Run in-lb

660 IN LBS(75 Nm)

Installation Torque Recommended Tap in-lb

660 LBS/in

Material

Aluminum Alloy, Cast

Material - Hardware

Aluminum Alloy

One Wrench Installation

Y

Physical Attribute - Number of Run Conductors

1

Physical Attribute - Number of Tap Conductors

2

Physical Attribute - Pad Orientation

20 Degree

Plated

N

Plating Type

Unplated

UPC

621945336797

UPC 12 Digit

6219453367977

Dimensions

Connector Angle

20 Degree

Dimension - B Length inch

6.00 in

Dimension - Height inch

9.6 in

Dimension - L Length Overall mm

341 mm

Dimension - Length BB inch

4.50 in

Dimension - Length Overall inch

10.38 in

Dimension - Width inch

7 in

Conductor Related

Conductor - AL Tube EH Run

5 " IPS Tube

Conductor - AL Tube Std Run

5 IPS

Conductor - AL Tube Std Run Range

5 IPS

Conductor - AL Tube Std Tap

2 " IPS Tube

Conductor - AL Tube Std Tap Range

2 1/2 IPS

Certifications And Compliance

Standards - RoHS Compliance Status

UI

Logistics

Minimum Pack Quantity

1