MY LISTS
HUBBELL
Image of 50FWSSBOX100 50FWSSBOX100, 1/2" Flat Washer, Stainless Steel
Image of 50FWSSBOX100 50FWSSBOX100, 1/2" Flat Washer, Stainless Steel

50FWSSBOX100, 1/2" Flat Washer, Stainless Steel

Brand: Burndy

Catalog ID: 50FWSSBOX100

Flat Washer, Bolt size: .5 in,Material: Stainless Steel.

  • Stainless Steel hardware is manufactured from 18-8 non-magnetic material
  • Nut surfaces and bolt heads have American National Coarse Series, Class #2 fit

Product details

General

Application

For Use On Outdoor Connector Applications

Catalog Number

50FWSSBOX100

Connector Type

Washer - Flat

EU RoHS Indicator

Yes

Material

STAINLESS STEEL

Sub Brand

STAINLESS STEEL HARDWARE

Type

Washer-Flat

UPC

781810090558

UPC 14 Digit GTIN

00781810090558

Dimensions

Dimension - Bolt Size fraction

1/2

Dimension - Bolt Size inch

0.5 in

Dimension - Inside Diameter inch

0.5 in

Dimension - Thread Size

1/2

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

100

Minimum Pack Quantity

100

Resources and downloads