HUBBELL
Electric Hydraulic Pump, Air Bulb Control with Roll Cage, 10,000 psi
Image of EPAC10 Electric Hydraulic Pump, Air Bulb Control with Roll Cage, 10,000 psi
Image of EPAC10 Electric Hydraulic Pump, Air Bulb Control with Roll Cage, 10,000 psi

Electric Hydraulic Pump, Air Bulb Control with Roll Cage, 10,000 psi

Brand: Burndy

Catalog ID: EPAC10

Pump, 10K psi, Air Bulb Control with Roll Cage.

  • Roll cage
  • 3-position switch and control box
  • Air Bulb Actuator
  • Full automatic or manual "Jog and Hold" cycles
  • Oil level window
  • 8-quart reservoir

General

Application

Pumping

Application - For Use On

Use with 10,000 psi Remote Hydraulic Crimpers and Cutters

Catalog Number

EPAC10

Power Source

1/2 HP @ 3450 RPM, 115V-AC; 60 Hz Motor

Tool Type

Pump, Electric Hydraulic

Type

Pump

UPC

781810033371

UPC 14 Digit GTIN

00781810033371

Dimensions

Dimensions

18.5 in x 11.75 in x 17.5 in

Height

17.5 in

Length

18.5 in

Weight

68 lb

Width

11.75 in

Electrical Ratings

Current Draw Max

10 Amperes

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Operational

Power Source

1/2 HP @ 3450 RPM, 115V-AC; 60 Hz Motor

Logistics

Minimum Pack Quantity

1

Package Contents

Pump only