HUBBELL
Image of 370-301 Page/Party® Series, Dual Channel 600-Ohm to 33-Ohm Audio Interface
Image of 370-301 Page/Party® Series, Dual Channel 600-Ohm to 33-Ohm Audio Interface
Typical Application

Page/Party® Series, Dual Channel 600-Ohm to 33-Ohm Audio Interface

Brand: GAI-Tronics

Catalog ID: 370-301

The Model 370-301 Dual Channel 600-Ohm to 33-Ohm Audio Interface allows GAI-TRONICS’ Page/Party® systems to connect with standard 600? networks for one- or two-way communication between dissimilar transmission mediums. Suitable 600? systems include central amplifiers, PABX paging ports, Programmable Logic Controller (PLC) alarm outputs, and computer sound cards.

  • Includes Two Bi-directional 600? to 33? Audio Interfaces in One Compact Unit
  • Enables GAI-TRONICS' Page/Party®, SmartSeries and ICS Systems to be Interfaced with a Wide Range of 600? Paging and Audio Systems
  • Universal AC (85-264V) or 24 VDC Operation
  • Two Independent Conversion Circuits, One for Party Lines and One for Page Lines
  • Individual Gain and Sidetone Adjustment for Each Audio Path
  • VOX Detection on 33? and 600? Interface for Activating a Receiving Amplifier
  • 33-ohm Termination Internal to Unit
  • Simplified Installation and Commissioning

General

Catalog Number

370-301

Color

Orange

Construction

16 Gauge Cold-Rolled Steel; Safety Orange Powder Coating

Mount location

Indoor Wall or Column

Series

Page/Party® Series

UPC

783586231555

Dimensions

Depth

5.26 in

Height

14.5 in

Thickness

8.31

Weight

9.5 lb

Configuration

Mount location

Indoor Wall or Column