HUBBELL
Image of WPP55Z ParkPost™ Outdoor Power Enclosure, Bronze
Image of WPP55Z ParkPost™ Outdoor Power Enclosure, Bronze
play
TayMac® ParkPost™ Installation
Image of WPP55Z ParkPost™ Outdoor Power Enclosure, Bronze
+1
Image of WPP55Z ParkPost™ Outdoor Power Enclosure, Bronze

ParkPost™ Outdoor Power Enclosure, Bronze

Brand: Hubbell Wiring Device-Kellems

Catalog ID: WPP55Z

Collection name: Outdoor Comforts®

Freestanding post enclosure provides outdoor power with unique slide cover. Stylish design suitable for prominent locations rather than hidden away. Heavy duty UV resistant polycarbonate with molded in color provides enhanced durability. Power where you want it!

The TayMac ParkPost™ is a modern, sleek, free-standing post that provides convenient outdoor power access in a first-of-its-kind slide cover design. The stylish modern look is perfect for prominent locations rather than an eye sore hidden far away or behind landscaping like typical outdoor box and device cover solutions. Can be used occasionally or left plugged in for continuous weatherproof protection. Made from heavy duty UV resistant polycarbonate with molded in color for enhanced durability. It accommodates two power cords including most 16-gauge grounded extension cords. Includes adapters to fit standard duplex, decorator, GFCI, or single round receptacle. Available in choice of gray, white or bronze to coordinate with the outdoor environment.Look for the four slide cover accessory heads coming in early 2024. A convenient way to add modern LED lighting options or a Bluetooth® speaker to any ParkPost™ Outdoor Enclosure!UL listed and NEMA 3R compliant.

  • Provides convenient outdoor power access for yards or any other outdoor spaces.
  • Stylish modern design ideal for prominent locations rather than hidden away like typical outdoor box and device cover solution.
  • Heavy duty UV resistant polycarbonate with molded in color provides enhanced durability.
  • Accommodates two power cords including most 16-gauge grounded extension cords
  • Fits standard duplex, decorator, GFCI, or single round receptacle.
  • Available in Gray, White or Bronze

Adapter plates included for various receptacle styles; (2) 1/2" knockouts for conduit fittings; flexible splashguard keeps moisture and bugs out; fin support help maintain perfect upright position

General

Application

Post / Bollard

Catalog Number

WPP55Z

Color

Bronze

Cover Included

Yes

Cover Type

In-Use

Installation Type

Direct Bury

Material

Polycarbonate

Material Type

Non-Metallic

Number of Gang(s)

1-Gang

Paintable/Stainable

Yes

Series

ParkPost™

Style

Direct Bury

Sub Brand

ParkPost™

Type

Cover/Enclosure

UPC

883778994135

Dimensions

Cubic Capacity

1434.375 cu.in

Depth

7.5 in

Dimensions

25.5 in x 7.5 in x 25.5 in

Height

25.5 in

Length

25.5 in

Package Height

20.25 in

Package Length

4.625 in

Package Weight

4.508 lb

Package Width

5.625 in

Weight

4.116 lb

Width

7.5 in

Certifications And Compliance

Certified Listed

UL Listed

Industry Standard(s)

  • UL Listed
  • NEMA 3R

NEC

Compliant

Nema Rating

NEMA 3R

Configuration

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

4

Packaging Type

Box

Pallet Quantity

96