

Brand: Hubbell Premise Wiring
Catalog ID: HP624
Catalog Number
HP624
Color
Black
EU RoHS Indicator
Number Of Ports
24
Product Family
Cat 6
Style
Flat
UPC
662620247151
Weight
2.18 lb
EU RoHS Indicator
Number Of Ports
24
Carton Quantity
1
Pallet Quantity
304