



Brand: OHIO BRASS
Catalog ID: 294020CCBI
Application
Distribution
Bracket Type
NEMA Crossarm Bracket
Catalog Number
294020CCBI
Color
Gray Housing
Material
ESP™ Polymer Housing
Product Type
Distribution Medium
Type
Distribution
Depth
3.63 in
Height
14.838 in
Stud Type
M12
Width
3.63 in
Creep and Leakage Distance
30.8 in (782 mm)
Current - Low Current Long Duration (LCLD) Test
75A
Duty Cycle
24 kV
Frequency Rating
48-62 Hz
Maximum .5 Microsecond Discharge Volts @ Classifying Current
79.7 kV
Maximum Discharge Voltage
Maximum Switching Surge Protective Level @ 500A
56.3 kV
MCOV
19.5 kV
Pressure Relief Capability-Symmetrical rms (kA)
15
Time - Low Current Long Duration (LCLD) Test
2000 microsec
Withstand Voltage - 60 Hz Wet
75.8
Withstand Voltage - Lightning Impulse
139.3
Bracket Type
NEMA Crossarm Bracket