HUBBELL
Image of Q106W Phone/Data/Multimedia Component, Outlet Frame, Duplex 106, 4-Port, White
Image of Q106W Phone/Data/Multimedia Component, Outlet Frame, Duplex 106, 4-Port, White

Phone/Data/Multimedia Component, Outlet Frame, Duplex 106, 4-Port, White

Brand:

Bryant

Catalog ID:

Q106W

Phone/Data/Multimedia Component, Outlet Frame, Duplex 106, 4-Port, White

  • 4-Port
  • Integrates with all Hubbell keystone connections (AV, data, and fiber)

Duplex Mounting

Product details

General

Application

  • Data/Fiber/Audio/Video

Catalog Number

Q106W

Color

White

Construction

Molded

Construction Material - Main

High-Impact Thermoplastic (UL 94V-0)

Cutout

NEMA 1-Gang

EU RoHS Indicator

Yes

Item Type

Duplex Frame

Material

High-Impact Thermoplastic (UL 94V-0)

Material - Mounting Hardware

Screw

Number Of Ports

4

Orientation

Vertical

UPC

662620820705

Dimensions

Display Size

4-Port

Certifications And Compliance

Industry Standard(s)

  • RoHS Compliant
  • UL and cUL Listed 1863

Logistics

Carton Quantity

25

Resources and downloads