
Brand: GAI-Tronics
Catalog ID: 751-002VC
Catalog Number
751-002VC
Color
Gray
Material
Steel
Output Level Speaker
8 / 16 Ohm
Power
12 W
Series
Page/Party® Series
Signal Type
Analog
Weather Rating
Indoor
Cubic Capacity
196.83 cu.in
Depth
3
Height
8.1 in
Weight
5 lb
Width
8.1 in
Input Voltage
24 VDC
Power
12 W
Signal
33 Ohm
Certified Listed
UL
Hazardous Rating(s)
UL Div 2
Weather Rating
Indoor
Output Level Speaker
8 / 16 Ohm