HUBBELL
Image of 810-790B100 Plant Paging Station
Image of 810-790B100 Plant Paging Station

Plant Paging Station

Brand:

Austdac

Catalog ID:

810-790B100

ICS SmartSeries Indoor Speaker Amplifier Station, 24 VDC, CE Safe area, Eight speaker output with individual monitoring, SmartSeries, Orange finish

Product details

General

Catalog Number

810-790B100

Color

Orange

Material

Steel

Output Level Speaker

8 Ohm

Power

30 W

Series

ICS

Signal Type

Analog

Weather Rating

NEMA Type 12

Dimensions

Cubic Capacity

610.90965 cu.in

Depth

5.07 in

Height

14.5 in

Weight

11 lb

Width

8.31 in

Electrical Ratings

Input Voltage

24 VDC

Signal

33 Ohm

Voltage Rating

24 VDC

Certifications And Compliance

Certified Listed

CE

Hazardous Rating(s)

CE Safe Area