HUBBELL
Image of 701-309 Plant Paging/Intercom Amplifier
Image of 701-309 Plant Paging/Intercom Amplifier

Plant Paging/Intercom Amplifier

Brand:

Austdac

Catalog ID:

701-309

24 V dc Handset/Speaker Amplifier - 12 Watt Speaker Amplifier - Listed for Division 2 Areas - Auxiliary Jack

Product details

General

Catalog Number

701-309

Color

Gray

Material

Steel

Output Level Speaker

8 / 16 Ohm

Power

12 W

Series

Page/Party®

Signal Type

Analog

Weather Rating

Indoor

Dimensions

Cubic Capacity

426.465 cu.in

Depth

6.5

Height

8.1 in

Weight

6.8 lb

Width

8.1 in

Electrical Ratings

Input Voltage

24 VDC

Signal

33 Ohm

Certifications And Compliance

Certified Listed

UL

Hazardous Rating(s)

UL Div 2