HUBBELL
Image of 723-001 Plant Paging/Intercom Amplifier
Image of 723-001 Plant Paging/Intercom Amplifier

Plant Paging/Intercom Amplifier

Brand:

Austdac

Catalog ID:

723-001

The 723-001 Remote Handset/Speaker Amplifier is an important component of the Page/Party® communications system and an integral part of GAI-TRONICS desktop, desk-edge, and flush-mount stations. It has been designed to be remotely mounted within an enclosure, allowing the associated subsets to be placed on a desktop, mounted on the side of a desk, or to be flush mounted.

Product details

General

Catalog Number

723-001

Color

Gray

Material

Steel

Output Level Speaker

8 / 16 Ohm

Power

12 W

Series

Page/Party®

Signal Type

Analog

UPC

850025795074

Weather Rating

Indoor

Dimensions

Cubic Capacity

196.83 cu.in

Depth

3

Height

8.1 in

Weight

5.4 lb

Width

8.1 in

Electrical Ratings

Input Voltage

120 VAC

Signal

33 Ohm

Certifications And Compliance

Certified Listed

UL

Hazardous Rating(s)

UL Div 2

Resources and downloads