HUBBELL
Image of 825-141D1A4 Plant Paging/Intercom Station
Image of 825-141D1A4 Plant Paging/Intercom Station

Plant Paging/Intercom Station

Brand:

Austdac

Catalog ID:

825-141D1A4

ICS SmartSeries Offshore Handset/Speaker Multi-party Station, 100-240 VAC, UL Class I, Div. 2, 8-ohm speaker output with SmartVolume, SmartSeries features, Stainless steel terminal box, Orange finish, 6' PVC handset cord, PCBA tropicalization

Product details

General

Catalog Number

825-141D1A4

Color

Orange

Material

GRP / Steel

Output Level Speaker

8 Ohm

Power

30 W

Series

ICS SmartSeries

Signal Type

Analog

Type

  • Offshore Stations
  • 8-ohm speaker output with SmartVolume
  • Multi-Party

Weather Rating

NEMA Type 4X

Dimensions

Cubic Capacity

1670.97 cu.in

Depth

10.5 in

Height

14.6 in

Weight

13 lb

Width

10.9 in

Electrical Ratings

Input Voltage

100-240 VAC

Signal

33 Ohm

Voltage Rating

100-240 VAC

Certifications And Compliance

Certified Listed

UL

Hazardous Rating(s)

UL Div 2

Resources and downloads