HUBBELL
Image of 821-511D1A0 Plant Paging/Intercom Station
Image of 821-511D1A0 Plant Paging/Intercom Station

Plant Paging/Intercom Station

Brand:

Austdac

Catalog ID:

821-511D1A0

ICS Outdoor Handset/Speaker Single-party Station - 24VDC - UL Class I, Div. 2 - 8-ohm speaker output - Orange finish, 6' PVC handset cord, PCBA tropicalization

Product details

General

Catalog Number

821-511D1A0

Color

Orange

Material

GRP / Steel

Output Level Speaker

8 Ohm

Power

30 W

Series

ICS

Signal Type

Analog

Weather Rating

NEMA Type 4X

Dimensions

Cubic Capacity

1670.97 cu.in

Depth

10.5 in

Height

14.6 in

Weight

13 lb

Width

10.9 in

Electrical Ratings

Input Voltage

24 VDC

Signal

33 Ohm

Voltage Rating

24 VDC

Certifications And Compliance

Certified Listed

UL

Hazardous Rating(s)

UL Div 2

Resources and downloads