HUBBELL
Image of 825-531F303 Plant Paging/Intercom Station
Image of 825-531F303 Plant Paging/Intercom Station

Plant Paging/Intercom Station

Brand:

Austdac

Catalog ID:

825-531F303

ICS Hazardous Area Handset/Speaker Multi-party Station - 24 VDC - ATEX Zone 2 - 8-ohm speaker output with VLC - RTU relay output - Black finish, 6' PVC handset cord

Product details

General

Catalog Number

825-531F303

Color

Black

Material

Polyester, Fiberglass Reinforced

Output Level Speaker

8 Ohm

Power

30 W

Series

ICS

Signal Type

Analog

Weather Rating

IP66

Dimensions

Cubic Capacity

700.170022 cu.in

Depth

5.02 in

Height

11.81 in

Weight

15 lb

Width

11.81 in

Electrical Ratings

Input Voltage

100-240 VAC

Signal

33 Ohm

Voltage Rating

100-240 VAC

Certifications And Compliance

Certified Listed

ATEX

Hazardous Rating(s)

ATEX Zone 2

Resources and downloads