HUBBELL
Image of 825-531E502 Plant Paging/Intercom Station
Image of 825-531E502 Plant Paging/Intercom Station

Plant Paging/Intercom Station

Brand:

Austdac

Catalog ID:

825-531E502

ICS Hazardous Area Handset/Speaker Multi-party Station - 24 VDC - ATEX Zone 1, 8-ohm speaker output with VLC - RTU relay output - Gray finish, 6' PVC handset cord

Product details

General

Catalog Number

825-531E502

Color

Gray

Material

Aluminum

Output Level Speaker

8 Ohm

Power

30 W

Series

ICS

Signal Type

Analog

Weather Rating

IP66

Dimensions

Cubic Capacity

2182.858848 cu.in

Depth

11.68 in

Height

14.31 in

Weight

49 lb

Width

13.06 in

Electrical Ratings

Input Voltage

24 VDC

Signal

33 Ohm

Voltage Rating

24 VDC

Certifications And Compliance

Certified Listed

ATEX

Hazardous Rating(s)

ATEX Zone 1

Resources and downloads