HUBBELL
Image of 780-001 Plant Paging/Intercom Station
Image of 780-001 Plant Paging/Intercom Station

Plant Paging/Intercom Station

Brand:

Austdac

Catalog ID:

780-001

Indoor Hazardous Area Station, Single-Party Line 120 VAC operation. NRTL approved for use in USA and Canada: - Class I, Div 1, Groups C and D - Class II, Div. 1, Groups E, F and G

Product details

General

Catalog Number

780-001

Color

Gray

Material

Aluminum

Output Level Speaker

8 / 16 Ohm

Power

12 W

Series

Page/Party®

Signal Type

Analog

Weather Rating

Indoor

Dimensions

Cubic Capacity

579.544 cu.in

Depth

5.6

Height

13.1 in

Weight

27 lb

Width

7.9 in

Electrical Ratings

Input Voltage

120 VAC

Signal

33 Ohm

Certifications And Compliance

Certified Listed

UL

Hazardous Rating(s)

UL Div 1