HUBBELL
Image of 780-002 Plant Paging/Intercom Station
Image of 780-002 Plant Paging/Intercom Station

Plant Paging/Intercom Station

Brand:

Austdac

Catalog ID:

780-002

Indoor Hazardous Area Station, Single-Party Line 24 VDC operation. NRTL approved for use in USA and Canada: - Class I, Div 1, Groups C and D - Class II, Div. 1, Groups E, F and G - Class III, Div. 1

Product details

General

Catalog Number

780-002

Color

Gray

Material

Aluminum

Output Level Speaker

8 / 16 Ohm

Power

12 W

Series

Page/Party®

Signal Type

Analog

Weather Rating

Indoor

Dimensions

Cubic Capacity

579.544 cu.in

Depth

5.6

Height

13.1 in

Weight

27 lb

Width

7.9 in

Electrical Ratings

Input Voltage

24 VDC

Signal

33 Ohm

Certifications And Compliance

Certified Listed

UL

Hazardous Rating(s)

UL Div 1