HUBBELL
Image of 7305-103 Plant Paging/Intercom Station
Image of 7305-103 Plant Paging/Intercom Station

Plant Paging/Intercom Station

Brand:

Austdac

Catalog ID:

7305-103

Outdoor Wall Station, Multi-Party Line, UL-Listed, FM-approved for Division 2 areas; consists of: Amplifier (Model 701-302) and Enclosure (Model 7325-101)

Product details

General

Catalog Number

7305-103

Color

Gray

Material

Steel / Aluminum

Output Level Speaker

8 / 16 Ohm

Power

12 W

Series

Page/Party®

Signal Type

Analog

Weather Rating

Outdoor

Dimensions

Cubic Capacity

1544.832 cu.in

Depth

9.6

Height

14.9 in

Weight

27.2 lb

Width

10.8 in

Electrical Ratings

Input Voltage

120 VAC

Signal

33 Ohm

Certifications And Compliance

Certified Listed

UL

Hazardous Rating(s)

UL Div 2