HUBBELL
Image of 726-202 Plant Paging/Intercom Station
Image of 726-202 Plant Paging/Intercom Station

Plant Paging/Intercom Station

Brand:

Austdac

Catalog ID:

726-202

Desktop Station, Single Party Line; consists of: Amplifier (Model 723-001), Enclosure (Model 7245-004), Subset (Model 726-101)

Product details

General

Catalog Number

726-202

Color

Gray, Black

Material

Steel / ABS

Power

12 W

Series

Page/Party®

Signal Type

Analog

Weather Rating

Indoor

Dimensions

Weight

17.5 lb

Electrical Ratings

Input Voltage

120 VAC

Signal

33 Ohm

Certifications And Compliance

Certified Listed

UL

Hazardous Rating(s)

UL Div 2