HUBBELL
Image of 770-204 Plant Paging/Intercom Station
Image of 770-204 Plant Paging/Intercom Station

Plant Paging/Intercom Station

Brand:

Austdac

Catalog ID:

770-204

Portable Station with Auxiliary Jack; consists of: Amplifier (Model 701-304), Enclosure (Model 774-001)

Product details

General

Catalog Number

770-204

Color

Gray

Material

Steel

Output Level Speaker

8 / 16 Ohm

Power

12 W

Series

Page/Party®

Signal Type

Analog

Weather Rating

Indoor

Dimensions

Cubic Capacity

1896.2715 cu.in

Depth

11.63

Height

15 in

Weight

26.8 lb

Width

10.87 in

Electrical Ratings

Input Voltage

120 VAC

Signal

33 Ohm