HUBBELL
Image of 851-001A200 Plant Paging/Intercom Subset
Image of 851-001A200 Plant Paging/Intercom Subset

Plant Paging/Intercom Subset

Brand:

Austdac

Catalog ID:

851-001A200

ICS Remote Flush-mount Single-party Subset - UL Safe area - Gray finish, 6' PVC handset cord

Product details

General

Catalog Number

851-001A200

Color

Gray

Material

Steel

Power

N/A

Series

ICS

Signal Type

Analog

Type

Remote Flush-Mount Subset

Weather Rating

NEMA Type 1

Dimensions

Cubic Capacity

201.96 cu.in

Depth

5.61 in

Height

6 in

Weight

5 lb

Width

6 in

Electrical Ratings

Signal

N/A

Certifications And Compliance

Certified Listed

UL

Hazardous Rating(s)

UL Safe Area

Resources and downloads