MY LISTS
HUBBELL
Image of 069326P Plasitsol End Cap for 2 in Epoxiglas® Series Pole

Plasitsol End Cap for 2 in Epoxiglas® Series Pole

Brand: CHANCE Lineman Grade Tools

Catalog ID: 069326P

CAP, PLASTISOL 2.0 in, Plastisol Cap.

Replacement cap for Epoxiglas® tools

General

Catalog Number

069326P

EU RoHS Indicator

No

Series

Epoxiglas® Series

Style

Plastisol

UPC

096359220596

Dimensions

Weight

0.5 lb

WeightMetric

0.2 kg

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No