HUBBELL
Plate, Wall, Label-Less, 1-Gang, 6- Port, Light Almond
Image of NSP16LA Plate, Wall, Label-Less, 1-Gang, 6- Port, Light Almond
Image of NSP16LA Plate, Wall, Label-Less, 1-Gang, 6- Port, Light Almond

Plate, Wall, Label-Less, 1-Gang, 6- Port, Light Almond

Brand: Hubbell Premise Wiring

Catalog ID: NSP16LA

Wallplate, Label-Less, 1-Gang, 6- Port

  • Includes Color-Matching Screws
  • High Impact-Resistant, Thermoplastic Construction
  • Plate Profile, Color, and Surface Finish Match Hubbell Electrical Wallplates

Label Less

General

Application

Data and Communications

Catalog Number

NSP16LA

Color

Light Almond/Office White

Construction

Molded

Construction Material - Main

High-Impact Thermoplastic (UL 94V-0)

Cutout

6-Port

Item Type

Wallplate with Jack

Material

High-Impact Thermoplastic (UL 94V-0)

Material - Mounting Hardware

Mounting Screws

Number of Gang(s)

1-Gang

Number Of Ports

6

OEM Brand Name

Hubbell Premise Wiring

Orientation

Vertical

Size

Standard

Type

Keystone

UPC

883778504297

Dimensions

Display Size

Standard Sized Product

Size

Standard

Weight

0.05 lb

Certifications And Compliance

Industry Standard(s)

UL Listed

Configuration

Number of Gang(s)

1-Gang

Number Of Ports

6

Orientation

Vertical

Logistics

Carton Quantity

25