HUBBELL
Image of NSP101I Plate, Wall, Label-Less, Mid-Sized, 1- Port, Electric Ivory
Image of NSP101I Plate, Wall, Label-Less, Mid-Sized, 1- Port, Electric Ivory
Discontinued

Plate, Wall, Label-Less, Mid-Sized, 1- Port, Electric Ivory

Brand:

Bryant

Catalog ID:

NSP101I

Plate, Wall, Label-Less, Mid-Sized, 1- Port, Electric Ivory

  • Label-Less
  • Mid-Sized
  • 1- Port
  • Electric Ivory

Product details

General

Application

Data and Communications

Catalog Number

NSP101I

Color

Ivory

Construction

Molded

Cutout

1-Port

EU RoHS Indicator

Yes

Item Type

Wallplate with Jack

Material

Nylon

Material - Mounting Hardware

Mounting Screws

Number of Gang(s)

1-Gang

Number Of Ports

1

Orientation

Vertical

Size

Midsize

Type

Keystone

UPC

883778502354

Dimensions

Display Size

Midsized Product

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

25

Resources and downloads