

Brand: Bryant
Catalog ID: NSP102BK
Midsize, Label Less
Application
Data and Communications
Catalog Number
NSP102BK
Color
Black
Construction
Molded
Cutout
2-Port
Item Type
Wallplate with Jack
Material
Nylon
Material - Mounting Hardware
Mounting Screws
Number of Gang(s)
1-Gang
Number Of Ports
2
Orientation
Vertical
Size
Midsize
Type
Keystone
UPC
883778502439
Display Size
Midsized Product
Size
Midsize
Weight
0.1 lb
Industry Standard(s)
UL Listed
Number of Gang(s)
1-Gang
Number Of Ports
2
Orientation
Vertical
Carton Quantity
25