HUBBELL
Image of NSP104W Plate, Wall, Label-Less, Mid-Sized, 4- Port, White
Image of NSP104W Plate, Wall, Label-Less, Mid-Sized, 4- Port, White
Discontinued

Plate, Wall, Label-Less, Mid-Sized, 4- Port, White

Brand:

Bryant

Catalog ID:

NSP104W

Plate, Wall, Label-Less, Mid-Sized, 4- Port, White

  • Wall
  • Label-Less
  • Mid-Sized
  • 4- Port

Midsize, Label Less

Product details

General

Application

Data and Communications

Catalog Number

NSP104W

Color

White

Construction

Molded

Cutout

4-Port

EU RoHS Indicator

Yes

Item Type

Wallplate with Jack

Material

Nylon

Material - Mounting Hardware

Mounting Screws

Number of Gang(s)

1-Gang

Number Of Ports

4

Orientation

Vertical

Size

Midsize

Type

Keystone

UPC

883778502514

Dimensions

Display Size

Midsized Product

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

25

Resources and downloads