HUBBELL
Image of NSP106W Plate, Wall, Label-Less, Mid-Sized, 6- Port, White
Image of NSP106W Plate, Wall, Label-Less, Mid-Sized, 6- Port, White
Image of NSP106W Plate, Wall, Label-Less, Mid-Sized, 6- Port, White
Discontinued

Plate, Wall, Label-Less, Mid-Sized, 6- Port, White

Brand:

Bryant

Catalog ID:

NSP106W

Plate, Wall, Label-Less, Mid-Sized, 6- Port, White

  • Label-Less
  • Mid-Sized
  • 6- Port
  • White

Product details

General

Application

Data and Communications

Catalog Number

NSP106W

Color

White

Construction

Molded

Cutout

6-Port

EU RoHS Indicator

Yes

Item Type

Wallplate with Jack

Material

Nylon

Material - Mounting Hardware

Mounting Screws

Number of Gang(s)

1-Gang

Number Of Ports

6

Orientation

Vertical

Size

Midsize

Type

Keystone

UPC

883778502569

Dimensions

Display Size

Midsized Product

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

25

Resources and downloads