

Brand: Hubbell Premise Wiring
Catalog ID: P630S1G
Flush
Application
Telephony
Catalog Number
P630S1G
Color
Stainless Steel
Compatibility
Hanging Wall Phones
Environmental Conditions
TIA 568.C
EU RoHS Indicator
Item Type
Telephone Plate
Material
Stainless Steel, Type 422
OEM Brand Name
Hubbell Premise Wiring
Style
Wall Plate
UPC
662620835501
Display Size
4.50" x 2.75"
Environmental Conditions
TIA 568.C
EU RoHS Indicator
Compatibility
Hanging Wall Phones
Carton Quantity
25
Pallet Quantity
9000