

Brand: Hubbell Premise Wiring
Catalog ID: IM1IA15W
1-Port Keystone Recessed Module
Application
Data/Fiber/Audio/Video
Catalog Number
IM1IA15W
Construction
Molded ABS
Cutout
iStation
Item Type
iSTATION Module
Material
ABS (Acrylonitrile butance styrene - Thermoplastic polymer)
Material - Mounting Hardware
Snap
OEM Brand Name
Hubbell Premise Wiring
Orientation
Horizontal
Specifications
Style
Angled
Type
Keystone Snap-Fit
UPC
662620838335
Display Size
1.5-Unit
Weight
0.05 lb
Orientation
Horizontal
Carton Quantity
25