HUBBELL
Plates, INFINI Module, Component Audio/Video, 110 Block, Gray
Image of IMR1101GY Plates, INFINI Module, Component Audio/Video, 110 Block, Gray
Image of IMR1101GY Plates, INFINI Module, Component Audio/Video, 110 Block, Gray
Discontinued

Plates, INFINI Module, Component Audio/Video, 110 Block, Gray

Brand: Bryant

Catalog ID: IMR1101GY

Plates, INFINI Module, Component Audio/Video, 110 Block, Gray

  • INFINI Module
  • Component Audio/Video
  • 110 Block
  • Gray

Standard Product

General

Application

3 RCA Composite Video W/Left Right Audio

Catalog Number

IMR1101GY

Contact

Beryllium Copper

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Item Type

iSTATION Audio/Video Modules

Material - Mounting Hardware

Snap-On- Snap-Fit

Specifications

  • AV Module - RCA
  • AV Module Type - RCA Composite Video with Audio to 110 Termination
  • Unit Package - Single

Style

Composite L/R Audio

Temperature Rating

Per TIA

Type

RCA

UPC

662620857992

Dimensions

Display Size

Standard Sized Product

Weight

0.05 lb

Electrical Ratings

Connectivity

110 Punch Down

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Conductor Related

Contact

Beryllium Copper

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Operational

Temperature Rating

Per TIA

Logistics

Carton Quantity

25