HUBBELL
Image of CP042RRR3 PNL, 4SPC, M-TAP, FIELD INST RLY, SA
Image of CP042RRR3 PNL, 4SPC, M-TAP, FIELD INST RLY, SA
Image of CP042RRR3 PNL, 4SPC, M-TAP, FIELD INST RLY, SA
Image of CP042RRR3 PNL, 4SPC, M-TAP, FIELD INST RLY, SA
Image of CP042RRR3 PNL, 4SPC, M-TAP, FIELD INST RLY, SA
Discontinued

PNL, 4SPC, M-TAP, FIELD INST RLY, SA

Brand: Hubbell Wiring Device-Kellems

Catalog ID: CP042RRR3

PNL, 4SPC, M-TAP, FIELD INST RLY, SA

Centralized Control - Load:Logic® Control Panels - These control panels feature a broad set of programming capabilities allowing for manual or scheduled control of up to 48 loads. Designed to be a cost-effective solution for compliance with the latest energy codes and standards, the panel offers maximum flexibility to a wide range of small to medium commercial and institutional applications. The commissioning process is achieved via simple and intuitive scrolling menus. To program, check status or updates, pre-programmed scenarios that can be saved and exported in a portable document file (PDF) format.

  • Compact single enclosure allows for 4 Relays
  • All inputs are configurable to low voltage input devices including switches, occupancy sensors, and photocells
  • LCD user interface utilizes easy to follow intuitive configuring tools

General

Catalog Number

CP042RRR3

Color

Gray

Product Family

Relay Panels

Type

4-Relay Panel

UPC

783585427218

Dimensions

Weight

22.05 lb

Electrical Ratings

Voltage Rating

120/277 VAC

Voltage Rating Description

120/277V AC