



Brand: Hubbell Wiring Device-Kellems
Catalog ID: GFP301251P
Hubbell portable GFCI devices provide ground fault protection both indoors and out. They interrupt electrical power to equipment loads when leakage to ground reaches 4-6 milliamperes. They are offered with an automatic set or manual set feature to fit the application. A high impact UV stabalized housing resists dust, sunlight, and chemicals for a long product life and a bright fault indicator light provides fault confirmation from a distance.
Open neutral protection Trips upon loss of neutral
Application
Heavy Duty Industrial
Catalog Number
GFP301251P
Color
Gray/Yellow
Environmental Conditions
Indoor, Outdoor, Wahsdown
Material
Non-Metallic
Product Family
Extra Heavy Duty
Style
Automatic Set
Temperature Rating
-31°F to 150°F (-35°C to 66°C)
Type
Cord Drop
UPC
783585703473
Weight
4.6 lb
Amperage Rating
30 A
Phase
1 PH
Voltage Rating
125 VAC
Number Of Poles
2
Number Of Wires
3
Environmental Conditions
Indoor, Outdoor, Wahsdown
Industry Standard(s)
UL 943
Temperature Rating
-31°F to 150°F (-35°C to 66°C)
Carton Quantity
1
Pallet Quantity
90