Stainless Steel U Die, Index 316
Request a Quote
Brand:
Burndy
Catalog ID:
U316
Prop 65 Notice
U Die, Index 316.
Die Index: 316
Product details
Resources and downloads
Product details
General
Application
Crimping
Application - For Use On
Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter
Crimp Force Capacity
12 ton
Die Index
316
Die Type
U Die
EU RoHS Indicator
Yes
Sub Brand
U-DIE
Type
Dies
UPC
781810007372
UPC 12 Digit
7818100073722
Certifications And Compliance
Standards - RoHS Compliance Status
EX
Logistics
Carton Quantity
1
Minimum Pack Quantity
1
Package Contents
Die only
Resources and downloads
Customer Notices
Prop 65 Notice
Specifications
U316 Specification Sheet
Catalogs
Full Line BURNDY Catalog
Product Cross Section Image(s)
BUR_UD3_LineArt
Sales Drawings
10109441