



Brand: OHIO BRASS
Catalog ID: 647098G1G2001
Transmission line arrester to improve system performance and reduce interruptions
Application
Above 35 kV
Catalog Number
647098G1G2001
Installation Type
Deadend
Product Type
Protecta*Lite Arrester
Type
Line Arresters
Creep and Leakage Distance
143.9 in (3655.1 mm)
Duty Cycle
120 kV
Frequency Rating
48-62 Hz
Maximum .5 Microsecond Discharge Volts @ Classifying Current
322 kV
Maximum Discharge Voltage
Maximum Switching Surge Protective Level @ 500A
231 kV
MCOV
98 kV
Pressure Relief Capability-Symmetrical rms (kA)
63
Voltage - Line
115 kV
Industry Standard(s)
IEEE/IEC